IESNA:LM-63-2002
[TEST]P1337547
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R25B2750DE010 E3A301WH_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3A301WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]209
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
9 13.8 22.4 35.1 96.9 240.8 452 682.5 846.5 894.5
924.9 955.5 978.1 994.3 1009.7 1020.8 1032.7 1039.9 1044.6 1040.7
1032.3 1011.9 986.1 952.2 916.5 864 809.6 753.5 665.3 441.1
227.4 90.3 24.4 10.3 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9 14 22.4 34.9 95.5 233 435.8 666.9 829.9 877.9
915.1 940.9 965.8 983 997.4 1008.3 1018.3 1026.3 1028.4 1023.7
1012.2 994.9 969.1 935.4 894.3 849 795.8 730.5 647.8 424.7
217 88.5 24.6 10.5 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9 13.5 21.4 34.5 93.8 214.5 407 626.9 792.5 838.3
872.6 901.1 919.6 934.8 947.5 956.3 962.3 968.6 968 961.7
950.8 931.1 904.2 873.8 835.4 783.7 732 667.5 580.5 354.1
176.3 79.9 23 10.1 2.5 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9 13.8 21.3 33.5 83.3 193.4 364.8 563 724.6 772.8
809.1 834 853.3 866.4 874 878.5 881 883.7 880.8 872.6
858.4 839.3 813.7 778 740 682.1 623.8 549.1 459.4 249.2
130.5 69 21.3 9.6 2.7 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9 13.5 20.9 31.6 71.4 166.5 309.9 482 637.1 680.7
715.3 741.6 759.9 772.2 778.6 779 776.7 771.8 765.4 755
736.5 712.3 680 637.1 579.5 517.3 447.9 375.2 310.4 165
93.6 53.2 19.3 8.6 3.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
9 13.3 20.1 29.6 60.8 138.3 248 387.1 510.5 553.8
588.5 614.2 630 638.6 641.4 638 630.2 617.2 603.1 584.8
561.2 529.2 487.9 438.2 381.6 327.4 273.8 229.3 185.8 108.6
66.7 39.6 18.1 6.4 2.7 0.6 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0 0 0 0
9 13.1 19.3 27.7 51.7 110.6 195.4 293.9 386.9 416.7
442.3 461.2 472.3 475.8 472.5 463.5 450.6 431.9 409.5 386.5
362.7 331.7 294.1 255.3 213.7 183.5 153.7 129.3 110.2 72.7
46.8 25.5 10.7 4.3 1.8 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0 0 0
9 12.1 16.6 21.6 27.9 45.4 73.7 97.7 114.9 117.8
119.1 118.2 115.6 111.7 107.4 101.6 95.4 87.9 81.7 73.9
67.5 61.2 54.8 49.1 42.7 36.9 31.2 26.1 19.9 7.8
4.9 2.1 0.6 0.2 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
9 10.5 11.9 13.1 14 14.4 14 13.1 12.3 11.7
11.3 10.9 10.3 9.7 9.2 8.6 8.2 7.2 6.2 5.1
3.7 2.5 2.1 1.8 1.4 1 0.8 0.4 0.4 0
0 0 0 0.2 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
9 9 8.4 7.8 6.8 5.7 4.7 3.9 2.9 2.5
2.3 1.9 1.8 1.6 1.4 1.2 1 0.6 0.6 0.4
0.4 0.2 0.2 0.2 0.2 0.2 0 0 0 0.2
0.2 0.2 0.4 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.6 0.6 0.6 0.6 0.6 0.6 0
9 7.4 5.8 4.5 3.3 2.3 1.8 1.2 0.6 0.4
0.4 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
9 6.2 4.3 2.9 1.9 1.4 0.8 0.4 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8 1 1
0.8 0.8 0.6 0.6 0.4 0.4 0.2 0.2 0
9 5.7 3.7 2.3 1.6 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.2 0.2 0.2
0.4 0.6 0.8 0.8 1 1 1 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
9 5.5 3.3 2.1 1.4 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.2 0.2 0.2 0.4
0.6 0.8 0.8 1 1 1.2 1 1.2 1.2 1.2
1.2 1 0.8 0.8 0.6 0.4 0.2 0.2 0
